??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22590.0468 Leveling Pads
HELP_VARIABLE
Company
Halder
Description
EH 22590. - Leveling Pads / with bolt
Bill of material
22590.0468 Leveling Pads
BESTNR
Ref. No.
22590.0468
AUS
Version
pad and ball element with bolt from steel
D1
Thread
M 16
ROT
°
L1
100 mm
D2
50 mm
L2
94.0 mm
H1
32 mm
H2
7.0 mm
SW
24 mm
BELSTA
Load capacity for static load max.
45 kN
G
Weight
404.2 g
Embedded user actions